Feature | All SiC MOSFET type |
---|---|
Application | High power switching (Power conversion, Motor drive) |
Circuit Configuration | 2in1 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | 2-153A1A |
---|---|
Package Image |
![]() |
Mounting | Surface Mount |
Width×Length×Height (mm) |
152×62×20.5 |
Package Dimensions | View |
Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain current (DC) | ID | 250 | A |
Drain-Source voltage | VDSS | 2200 | V |
Channel temperature | Tch | 150 | ℃ |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Drain-source on-voltage(Sense terminal) (Typ.) | VDS(on)sense | ID=250A Tch=25℃ VGS=20V |
0.7 | V |
Source-drain off-voltage(Sense terminal) (Typ.) | VSD(off)sense | IS=250A Tch=25℃ VGS=-6V |
1.6 | V |
Turn-on switching loss (Typ.) | Eon | - | 14 | mJ |
Turn-off switching loss (Typ.) | Eoff | - | 11 | mJ |
Reverse recovery loss (Typ.) | Err | - | 1.5 | mJ |
Contact us
Contact usFrequently Asked Questions
FAQs